Schneider-Electric
AYA5802323 picture- web-product-data-sheet
AYA5802323
Anya - horizontal 3-gang frame - cream
Schneider Electric
Main
Range name Anya
Product or component type Cover frame
Complementary
Number of gangs 3 gangs
Installation direction Horizontal
Colour tint Cream
Material of visible parts ABS (acrylonitrile butadiene-styrene): cover frame
Surface finish Gloss
Height 81.5 mm
Width 224 mm
Depth of visual part 11 mm
Net weight 0.045 kg
Depth 11 mm