Schneider-Electric
AYA5802421 picture- web-product-data-sheet
AYA5802421
Anya - horizontal 4-gang frame - white
Schneider Electric
TODAY
DEC 09, 2023
End of Commercialization
JUL 04, 2018
Main
Range name Anya
Product or component type Cover frame
Complementary
Number of gangs 4 gangs
Installation direction Horizontal
Colour tint White
Material of visible parts ABS (acrylonitrile butadiene-styrene): cover frame
Surface finish Gloss
Height 81.5 mm
Width 295 mm
Depth of visual part 11 mm
Net weight 0.055 kg
Depth 11 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.15 cm
Package 1 Width 29.5 cm
Package 1 Length 1.1 cm
Package 1 Weight 60 g
Contractual warranty
Warranty 18 months