Schneider-Electric
AYA5802423 picture- web-product-data-sheet
AYA5802423
Anya - horizontal 4-gang frame - cream
Schneider Electric
TODAY
AUG 13, 2022
End of Commercialization
JUL 04, 2018
Main
Range name Anya
Product or component type Cover frame
Complementary
Number of gangs 4 gangs
Installation direction Horizontal
Colour tint Cream
Material of visible parts ABS (acrylonitrile butadiene-styrene): cover frame
Surface finish Gloss
Height 81.5 mm
Width 295 mm
Depth of visual part 11 mm
Net weight 0.055 kg
Depth 11 mm
Packing Units
Package 1 Weight 57.000 g
Package 1 Height 81.500 mm
Package 1 width 295.000 mm
Package 1 Length 11.000 mm
Contractual warranty
Warranty 18 months