Schneider-Electric
AYA5802523 picture- web-product-data-sheet
AYA5802523
Anya - horizontal 5-gang frame - cream
Schneider Electric
TODAY
MAY 12, 2021
 
 
 
End of Commercialization
JUN 24, 2020
End of Standard Services
JUL 04, 2018
Main
Range name Anya
Product or component type Cover frame
Complementary
Number of gangs 5 gangs
Installation direction Horizontal
Colour tint Cream
Material of visible parts ABS (acrylonitrile butadiene-styrene): cover frame
Surface finish Gloss
Height 81.5 mm
Width 367 mm
Depth of visual part 11 mm
Net weight 0.06 kg
Depth 11 mm
Packing Units
Package 1 Weight 66.000 g
Package 1 Height 81.500 mm
Package 1 width 367.000 mm
Package 1 Length 11.000 mm
Contractual warranty
Warranty 18 months