Schneider-Electric
AYA5802721 picture- web-product-data-sheet
AYA5802721
Anya - vertical 2-gang frame - white
Schneider Electric
Main
Range name Anya
Product or component type Cover frame
Complementary
Number of gangs 2 gangs
Installation direction Vertical
Colour tint White
Material of visible parts ABS (acrylonitrile butadiene-styrene): cover frame
Surface finish Gloss
Height 153 mm
Width 81.5 mm
Depth of visual part 11 mm
Net weight 0.03 kg
Depth 11 mm
Packing Units
Package 1 Weight 29.000 g
Package 1 Height 153.000 mm
Package 1 width 81.500 mm
Package 1 Length 11.000 mm
Contractual warranty
Warranty 18 months