Back
AYA5802723
Anya - vertical 2-gang frame - cream
Download AYA5802723 product datasheet
Main
Range name
Anya
Product or component type
Cover frame
Complementary
Number of gangs
2 gangs
Installation direction
Vertical
Colour tint
Cream
Material of visible parts
ABS (acrylonitrile butadiene-styrene): cover frame
Surface finish
Gloss
Height
153 mm
Width
81.5 mm
Depth of visual part
11 mm
Net weight
0.03 kg
Depth
11 mm