Product compatibility
|
Mechanical compatibility with electrical distribution comb busbars
|
Power consumption in VA
|
4 VA
|
Maximum switching current
|
10 A - 250 V AC pf = 0.6
16 A - 250 V AC pf = 1
|
[Ue] rated operational voltage
|
230 V AC +/- 10 % at 50/60 Hz
|
Accuracy
|
+/- 1 s/day 20 °C
|
Cycle duration
|
24 hours + 7 days
|
Maximum number of switchings
|
56
|
Minimum interval duration
|
1 min
|
Function available
|
Automatic winter/summer time changeover
|
Display type
|
Backlit LCD
|
Battery life
|
6 year(s)
|
Backup time
|
6 years time and program saving
|
Type of setting
|
Absence for holidays function
|
Connections - terminals
|
Screwless terminals
|
Mounting support
|
DIN rail
|
9 mm pitches
|
5
|
Width
|
45 mm
|
Height
|
85 mm
|
Depth
|
66 mm
|
Function
|
None
|
Absence for holidays
|
Yes
|
Time changeover
|
Automatic
|
Updated by
|
None
|
Compatibility code
|
IHP
|