Schneider-Electric
 
ISM10102 picture- web-product-data-sheet
ISM10102
OptiLine 45 - external corner - PC/ABS - white
Schneider Electric
Characteristics
Main
Range of product OptiLine 45
Cabling installation system Trunking
Product type External corner
Colour White (RAL 9010)
Quantity package 1 / unit Set of 1
Complementary
Trunking material Plastic
Trunking dimension 75 x 55 mm
Fixing mode Snap-fitted
Product material PC/ABS
Length 105 mm
Height 84 mm
Width 105 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-1:2013/A1
EN 50085-2-1:2006
EN 50085-2-1:2011/A1
Operating temperature -25…60 °C
IP degree of protection IP30
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9 cm
Package 1 Width 15 cm
Package 1 Length 9 cm
Package 1 Weight 83.6 g
Contractual warranty
Warranty 18 months