Schneider-Electric
 
ISM10103 picture- web-product-data-sheet
ISM10103
OptiLine 45 - bend 90° - PC/ABS - white
Schneider Electric
Characteristics
Main
Range of product OptiLine 45
Cabling installation system Trunking
Product type Bend 90°
Colour White (RAL 9010)
Quantity package 1 / unit Set of 1
Complementary
Trunking material Plastic
Trunking dimension 75 x 55 mm
Fixing mode Snap-fitted
Screw
Product material PC/ABS
Length 102 mm
Height 102 mm
Width 57 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-1:2013/A1
EN 50085-2-1:2006
EN 50085-2-1:2011/A1
Operating temperature -25…60 °C
IP degree of protection IP30
IK degree of protection IK07
Packing Units
Package 1 Weight 0.096 kg
Package 1 Height 0.600 dm
Package 1 width 1.400 dm
Package 1 Length 1.700 dm
Contractual warranty
Warranty 18 months