Schneider-Electric
 
ISM10200 picture- web-product-data-sheet
ISM10200
OptiLine 45 - installation trunking - 95x55 mm - PVC - white - 2000 mm
Schneider Electric
Characteristics
Main
Range of product OptiLine 45
Cabling installation system Trunking
Product or component type Installation trunking
Colour tint White (RAL 9010)
Quantity per set 12 m
Market segment Residential
Small commercial
Complementary
Trunking material Plastic
Trunking dimension 95 x 55 mm
Compartment partitioning 1 compartment
Mounting location Internal
Fixing mode By screws
Front opening size 45 mm
Material PVC (polyvinyl chloride)
Length 2000 mm
Height 95 mm
Width 55 mm
Environment
Standards 73/23/EEC
93/68/EEC
EN 50085-1:2005
EN 50085-2-1:2002
NF C 68-102
Ambient air temperature for operation -25…60 °C
IP degree of protection IP30
IK degree of protection IK07
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 5.5 cm
Package 1 Length 100 cm
Package 1 Weight 1023 g
Contractual warranty
Warranty 18 months