Schneider-Electric
 
MGU66.104.238 picture- web-product-data-sheet
MGU66.104.238
Unica Top - cover frame - 4 modules - glossy chrome/graphite
Schneider Electric
Characteristics
Main
Range Unica
Device application Mounting
Product or component type Cover frame
Aesthetic name Unica Top
Number of modules 4 modules
Fixing mode Clip-in
Cover frame colour tint Glossy chrome
Decoration colour Graphite
Complementary
Material ASA + PC: intermediate part
Zamak: cover frame
Standards EN 60669-1
Height 138 mm
Width 80 mm
Depth 13.7 mm
Net weight 0.074 kg
Market segment Residential
Small commercial
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Bleach
UV resistant
Oil
Liquid soap
Petrol
Alcohol
Window-cleaning fluid
Acetone
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 80.0 g
Package 1 Height 1.0 cm
Package 1 width 8.5 cm
Package 1 Length 18.0 cm
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Weight 2.67 kg
Package 2 Height 15.0 cm
Package 2 width 30.0 cm
Package 2 Length 40.0 cm
Unit Type of Package 3 BB1
Number of Units in Package 3 3
Package 3 Weight 296.0 g
Package 3 Height 6.5 cm
Package 3 width 12.5 cm
Package 3 Length 18.5 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months