Schneider-Electric
 
MGU7.104 picture- Schneider-electric
MGU7.104
Unica - rectangular fixing frame - 4 m - 1 gang
Schneider Electric
Characteristics
Main
Range of product Unica
Accessory / separate part category Fixing accessory
Product or component type Fixing frame
Aesthetic name Unica
Device presentation Rectangular fixing frame
Number of modules 4 modules (1 gang)
Number of gangs 1 gang
Fixing mode Screws
Complementary
Shape Rectangular
Material Zamak
Standards EN 60669-1
Depth 12.25 mm
Width 70 mm
Height 128 mm
Net weight 0.059 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months