Schneider-Electric
 
MIP22108T picture- web-product-data-sheet
MIP22108T
Enclosure, Resi9 MP, flush mounting, 1 row of 8 modules, IP40, translucid door, 1 earth + 1 neutral terminal blocks
Schneider Electric
Characteristics
Main
Range Resi9
Product name Resi9 MP
Product or component type Enclosure
Enclosure type Modular enclosure
Nb of 18 mm modules per row 8
Nb of horizontal rows 1
Type of door Translucid
Width 198 mm wall:
222 mm outside:
Height 228 mm wall:
252 mm outside:
Depth 18 mm outside:
80 mm wall:
98 mm total:
Complementary
Enclosure mounting Flush
9 mm pitches 16
Total number of 18 mm modules 8
[In] rated current 63 A
Type of rail 35 mm asymmetrical rail
Mounting plate description Without mounting plate
Cable entry Pre-cutted holes
Terminal block function Earth / neutral
Number of terminal blocks 1 earth (screwed) with 8 outgoers
1 neutral (screwed) with 8 outgoers
Distribution block outgoers 1 x 16 mm² for earth
1 x 16 mm² for neutral
3 x 6 mm² for earth
3 x 6 mm² for neutral
4 x 10 mm² for earth
4 x 10 mm² for neutral
Enclosure material Back part: technoplastic
Door: technoplastic
Front face: technoplastic
Internal depth 76 mm
Colour Front face: white (RAL 9003)
Door: translucid
Market segment Residential
Small commercial
Environment
Standards IEC 61439-1
IEC 61439-3
IEC 60670-1
IEC 60670-24
Quality labels IMQ
Fire resistance Door: 650 °C
Back part: 650 °C
Front face: 650 °C
IP degree of protection IP40
IK degree of protection IK07
Ambient air temperature for operation -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.700 cm
Package 1 Width 22.200 cm
Package 1 Length 25.200 cm
Package 1 Weight 620.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 52.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.750 kg
Unit Type of Package 3 P12
Number of Units in Package 3 160
Package 3 Height 120.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 112.800 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months