Schneider-Electric
 
MIP22112 picture- web-product-data-sheet
MIP22112
Enclosure, Resi9 MP, flush mounting, 1 row of 12 modules, IP40, white door, 1 earth + 1 neutral terminal blocks
Schneider Electric
Characteristics
Main
Range Resi9
Product name Resi9 MP
Product or component type Enclosure
Enclosure type Modular enclosure
Nb of 18 mm modules per row 12
Nb of horizontal rows 1
Type of door Plain
Width 270 mm wall:
294 mm outside:
Height 228 mm wall:
252 mm outside:
Depth 18 mm outside:
80 mm wall:
98 mm total:
Complementary
Enclosure mounting Flush
9 mm pitches 24
Total number of 18 mm modules 12
[In] rated current 63 A
Type of rail 35 mm asymmetrical rail
Mounting plate description Without mounting plate
Cable entry Pre-cutted holes
Terminal block function Earth / neutral
Number of terminal blocks 1 earth (screwed) with 8 outgoers
1 neutral (screwed) with 8 outgoers
Distribution block outgoers 1 x 16 mm² for earth
1 x 16 mm² for neutral
3 x 6 mm² for earth
3 x 6 mm² for neutral
4 x 10 mm² for earth
4 x 10 mm² for neutral
Enclosure material Back part: technoplastic
Door: technoplastic
Front face: technoplastic
Internal depth 76 mm
Colour Door: white (RAL 9003)
Front face: white (RAL 9003)
Market segment Residential
Small commercial
Environment
Standards IEC 61439-1
IEC 61439-3
IEC 60670-1
IEC 60670-24
Quality labels IMQ
Fire resistance Door: 650 °C
Back part: 650 °C
Front face: 650 °C
IP degree of protection IP40
IK degree of protection IK07
Ambient air temperature for operation -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 873.0 g
Package 1 Height 9.8 cm
Package 1 width 29.4 cm
Package 1 Length 25.2 cm
Unit Type of Package 2 P12
Number of Units in Package 2 128
Package 2 Weight 138.6 kg
Package 2 Height 120 cm
Package 2 width 80 cm
Package 2 Length 120 cm
Unit Type of Package 3 BB1
Number of Units in Package 3 8
Package 3 Weight 7.912 kg
Package 3 Height 52 cm
Package 3 width 30 cm
Package 3 Length 40 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months