Schneider-Electric
 
MIP22118S picture- web-product-data-sheet
MIP22118S
Enclosure, Resi9 MP, flush mounting, 1 row of 18 modules, IP40, smoked door, 1 earth + 1 neutral terminal blocks
Schneider Electric
Characteristics
Main
Range Resi9
Product name Resi9 MP
Product or component type Enclosure
Enclosure type Modular enclosure
Nb of 18 mm modules per row 18
Nb of horizontal rows 1
Type of door Smoked
Width 378 mm wall:
402 mm outside:
Height 228 mm wall:
252 mm outside:
Depth 18 mm outside:
80 mm wall:
98 mm total:
Complementary
Enclosure mounting Flush
9 mm pitches 36
Total number of 18 mm modules 18
[In] rated current 63 A
Type of rail 35 mm asymmetrical rail
Mounting plate description Without mounting plate
Cable entry Pre-cutted holes
Terminal block function Earth / neutral
Number of terminal blocks 1 earth (screwed) with 16 outgoers
1 neutral (screwed) with 16 outgoers
Distribution block outgoers 2 x 16 mm² for earth
2 x 16 mm² for neutral
6 x 6 mm² for earth
6 x 6 mm² for neutral
8 x 10 mm² for earth
8 x 10 mm² for neutral
Enclosure material Back part: technoplastic
Door: technoplastic
Front face: technoplastic
Internal depth 76 mm
Colour Front face: white (RAL 9003)
Door: smoked (RAL 9003)
Market segment Small commercial
Residential
Environment
Standards IEC 61439-1
IEC 61439-3
IEC 60670-1
IEC 60670-24
Quality labels IMQ
Fire resistance Door: 650 °C
Back part: 650 °C
Front face: 650 °C
IP degree of protection IP40
IK degree of protection IK07
Ambient air temperature for operation -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 1.196 kg
Package 1 Height 9.3 cm
Package 1 width 25.2 cm
Package 1 Length 40.2 cm
Unit Type of Package 2 CAR
Number of Units in Package 2 5
Package 2 Weight 6.5 kg
Package 2 Height 53.0 cm
Package 2 width 30.3 cm
Package 2 Length 40.7 cm
Unit Type of Package 3 P12
Number of Units in Package 3 80
Package 3 Weight 116.0 kg
Package 3 Height 120.0 cm
Package 3 width 80.0 cm
Package 3 Length 120.0 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months