Schneider-Electric
 
MIP22312T picture- web-product-data-sheet
MIP22312T
Enclosure, Resi9 MP, flush mounting, 3 rows of 12 modules, IP40, translucid door, 1 earth + 1 neutral terminal blocks
Schneider Electric
Characteristics
Main
Range Resi9
Product name Resi9 MP
Product or component type Enclosure
Enclosure type Modular enclosure
Nb of 18 mm modules per row 12
Nb of horizontal rows 3
Type of door Translucid
Width 270 mm wall:
294 mm outside:
Height 478 mm wall:
502 mm outside:
Depth 18 mm outside:
80 mm wall:
98 mm total:
Complementary
Enclosure mounting Flush
9 mm pitches 24
Total number of 18 mm modules 36
[In] rated current 63 A
Type of rail 35 mm asymmetrical rail
Mounting plate description Without mounting plate
Cable entry Pre-cutted holes
Terminal block function Earth / neutral
Number of terminal blocks 1 earth (screwed) with 20 outgoers
1 neutral (screwed) with 20 outgoers
Distribution block outgoers 2 x 16 mm² for earth
2 x 16 mm² for neutral
9 x 10 mm² for earth
9 x 10 mm² for neutral
9 x 6 mm² for earth
9 x 6 mm² for neutral
Enclosure material Back part: technoplastic
Door: technoplastic
Front face: technoplastic
Internal depth 76 mm
Colour Front face: white (RAL 9003)
Door: translucid
Market segment Small commercial
Residential
Environment
Standards IEC 61439-1
IEC 61439-3
IEC 60670-1
IEC 60670-24
Quality labels IMQ
Fire resistance Door: 650 °C
Back part: 650 °C
Front face: 650 °C
IP degree of protection IP40
IK degree of protection IK07
Ambient air temperature for operation -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.500 cm
Package 1 Width 29.500 cm
Package 1 Length 50.200 cm
Package 1 Weight 1.939 kg
Unit Type of Package 2 S04
Number of Units in Package 2 4
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 8.501 kg
Unit Type of Package 3 P12
Number of Units in Package 3 64
Package 3 Height 120.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 148.016 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months