Schneider-Electric
 
OVA38353 picture- web-product-data-sheet
OVA38353
Exiway Easyled- emergency light luminaire - std - non-maintained - 3 h - 120 lm
Schneider Electric
Characteristics
Main
Range Exiway
Aesthetic name Exiway Easyled
Product or component type Emergency light fitting
Device application Lighting
Function Standard
Supply Non-maintained
Number of batteries 1 x 4.8 V 1.6 Ah Ni-Cd (Nickel-Cadmium)
Colour White
Light source LED integral LED 4 x 1.5 W
Light source colour White
Cover type Transparent
Wiring device additional information Can be inhibited with rest mode via Teleur range of remote controls
Complementary
[Ue] rated operational voltage 220...230 V AC 50/60 Hz
Power consumption in VA 3.9 VA
Power consumption in W 1 W
Current consumption 16 mA
Electrical insulation class Class II
Autonomy 3 h
Charging time 12 h
Luminous flux Emergency condition: 120 lm
Type of glass Serigraphed transparent glass
Material Plastic: housing
Plastic: cover
Device mounting Flush wall
Surface wall
Surface ceiling
Flush false ceiling
Height 37 mm
Width 292.5 mm
Depth 116.5 mm
Net weight 0.57 kg
Environment
IP degree of protection IP42
IK degree of protection IK07
Ambient air temperature for operation 5…30 °C
Fire resistance 850 °C
Product certifications ENEC
Standards EN/IEC 60598-2-22
IEC 60695-2-10
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months