Schneider-Electric
 
OVA53120 picture- web-product-data-sheet
OVA53120
Exiway Easyled - false ceiling kit for Exiway Easyled/Pyros ESI
Schneider Electric
Characteristics
Main
Range Exiway
Product or component type False ceiling kit
Accessory / separate part category Mounting accessory
Colour tint White
Complementary
Range compatibility Pyros (Pyros ESI)
Exiway (Exiway Easyled) emergency light fitting
Material Plastic
Length 39 mm
Height 157 mm
Width 343.2 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.1 cm
Package 1 Width 16.1 cm
Package 1 Length 36.5 cm
Package 1 Weight 116.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 12
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 1.82 kg
Package 3 Height 30 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months