Schneider-Electric
 
VDIC116218 picture- web-product-data-sheet
VDIC116218
Actassi CL - C6 Cable LANU/UTP 4P Cat 6250 MHz LSZH 500 m
Schneider Electric
Characteristics
Main
Range Actassi
Product or component type Network cable
Cable packaging Drum of 500 m
Colour tint Green
Cable shielding type U/UTP
Complementary
Type of cable 4 pair cables
Communication network category 6
Communication port protocol PoE 15W (Power over Ethernet)
VoIP (Voice IP)
PoE+ 30W (Power over Ethernet Plus)
Communication network type 1000BASE-T
Minimum return loss Guaranteed: 20 dB at 1 MHz
Guaranteed: 23 dB at 4 MHz
Guaranteed: 25 dB at 10 MHz
Guaranteed: 25 dB at 16 MHz
Guaranteed: 25 dB at 20 MHz
Guaranteed: 23.6 dB at 31.25 MHz
Guaranteed: 21.5 dB at 62.5 MHz
Guaranteed: 20.1 dB at 100 MHz
Guaranteed: 19.4 dB at 125 MHz
Guaranteed: 18 dB at 200 MHz
Guaranteed: 17.3 dB at 250 MHz
Attenuation Guaranteed: 2 dB @ 1 MHz
Guaranteed: 3.8 dB @ 4 MHz
Guaranteed: 6 dB @ 10 MHz
Guaranteed: 7.6 dB @ 16 MHz
Guaranteed: 8.5 dB @ 20 MHz
Guaranteed: 10.7 dB @ 31.25 MHz
Guaranteed: 15.4 dB @ 62.5 MHz
Guaranteed: 19.8 dB @ 100 MHz
Guaranteed: 22.4 dB @ 125 MHz
Guaranteed: 29 dB @ 200 MHz
Guaranteed: 32.8 dB @ 250 MHz
Power sum equal level far end crosstalk [PSELFEXT] 64.8 dB at 1 MHz
53 dB at 4 MHz
45 dB at 10 MHz
40.9 dB at 16 MHz
39 dB at 20 MHz
35.1 dB at 31.25 MHz
29.1 dB at 62.5 MHz
25 dB at 100 MHz
23.1 dB at 125 MHz
19 dB at 200 MHz
17 dB at 250 MHz
Power sum near-end crosstalk [PSNEXT] Guaranteed: 72.3 dB at 1 MHz
Guaranteed: 63.3 dB at 4 MHz
Guaranteed: 57.3 dB at 10 MHz
Guaranteed: 54.2 dB at 16 MHz
Guaranteed: 52.8 dB at 20 MHz
Guaranteed: 49.9 dB at 31.25 MHz
Guaranteed: 45.4 dB at 62.5 MHz
Guaranteed: 42.3 dB at 100 MHz
Guaranteed: 40.8 dB at 125 MHz
Guaranteed: 37.8 dB at 200 MHz
Guaranteed: 36.3 dB at 250 MHz
Near end crosstalk [NEXT] Guaranteed: 74.3 dB at 1 MHz
Guaranteed: 66.3 dB at 4 MHz
Guaranteed: 60.3 dB at 10 MHz
Guaranteed: 57.2 dB at 16 MHz
Guaranteed: 55.8 dB at 20 MHz
Guaranteed: 52.9 dB at 31.25 MHz
Guaranteed: 48.4 dB at 62.5 MHz
Guaranteed: 45.3 dB at 100 MHz
Guaranteed: 43.8 dB at 125 MHz
Guaranteed: 40.8 dB at 200 MHz
Guaranteed: 39.3 dB at 250 MHz
Equal level far end crosstalk [ELFEXT] Guaranteed: 67.8 dB @ 1 MHz
Guaranteed: 67.8 dB
Guaranteed: 56 dB @ 4 MHz
Guaranteed: 48 dB @ 10 MHz
Guaranteed: 56 dB
Guaranteed: 43.9 dB @ 16 MHz
Guaranteed: 42 dB @ 20 MHz
Guaranteed: 38.1 dB @ 31.25 MHz
Guaranteed: 48 dB
Guaranteed: 32.1 dB @ 62.5 MHz
Guaranteed: 28 dB @ 100 MHz
Guaranteed: 43.9 dB
Guaranteed: 26.1 dB @ 125 MHz
Guaranteed: 42 dB
Guaranteed: 22 dB @ 200 MHz
Guaranteed: 20 dB @ 250 MHz
Guaranteed: 38.1 dB
Guaranteed: 32.1 dB
Guaranteed: 28 dB
Guaranteed: 26.1 dB
Guaranteed: 22 dB
Guaranteed: 20 dB
Power sum equal level far end crosstalk [PSELFEXT] Guaranteed: 64.8 dB @ 1 MHz
Guaranteed: 53 dB @ 4 MHz
Guaranteed: 45 dB @ 10 MHz
Guaranteed: 40.9 dB @ 16 MHz
Guaranteed: 39 dB @ 20 MHz
Guaranteed: 35.1 dB @ 31.25 MHz
Guaranteed: 29.1 dB @ 62.5 MHz
Guaranteed: 25 dB @ 100 MHz
Guaranteed: 23.1 dB @ 125 MHz
Guaranteed: 19 dB @ 200 MHz
Guaranteed: 17 dB @ 250 MHz
Coupling attenuation >= 40 dB from 30…100 MHz conforming to IEC 61156-5, ed. 2 type III
>= 40 - 20 x log10(f / 100) dB from 100…250 MHz conforming to IEC 61156-5, ed. 2 type III
Input impedance 100 Ohm at 1…250 MHz
Transverse conversion loss >= 40 - 10 x log(f) dB from 1…200 MHz conforming to IEC 61156-5, ed. 2.1
Segregation class Class b conforming to EN 50174-2
Maximum resistance unbalance 2 %
Pulling force 392 N
Bending radius Minimum bending radius during installation: 8 x overall diameter
Minimum bending radius after installation: 4 x overall diameter
Delay skew 45 ns at 1…250 MHz
Material Solid bare copper: conductor
PE (polyethylene): wire insulation
Nominal velocity propagation 68 %
AWG gauge AWG 23
Calorific value 599 MJ/km
Cable outer diameter 5.9 mm
Cable weight 40.9 kg
Environment
Ambient air temperature for installation 0…50 °C
Ambient air temperature for storage -20…60 °C
Temperature resistance 60 °C
Ambient air temperature for operation -20…60 °C
Directives 2006/95/EC - low voltage directive
2011/65/EU - RoHS directive
Flame retardance LSZH
Standards IEC 60332-1 flame propagation characteristics
IEC 60754-2 acidity of combustion gases
IEC 61034 smoke generation
IEC 61156-5-ed. 2.1 performance
EN 50173-1 performance
EN 50174-1 performance
ANSI/TIA/EIA-568-C.2 performance
IEC 60754-1
ISO/IEC 14763-2 installation standards
ISO/IEC 11801-ed. 2.2, 2011 performance
ISO/IEC 11801-ed. 2.1 performance
EN 50174-2 installation standards
IEEE 802.3af performance
EN 50288-6-1 performance
IEEE 802.3at performance
Packing Units
Package 1 Weight 21.000 kg
Package 1 Height 3.200 dm
Package 1 width 4.000 dm
Package 1 Length 4.000 dm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months