Schneider-Electric
 
VDIC658218 picture- web-product-data-sheet
VDIC658218
Actassi CL - MNC 7 A Cable LANS/FTP 4P Cat7A 1,2 GHz LSZH 500 m
Schneider Electric
Characteristics
Main
Range Actassi
Product or component type Network cable
Cable packaging Drum of 500 m
Colour tint Blue
Cable shielding type S/FTP
Complementary
Type of cable 4 pair cables
Communication network category 7A
Communication port protocol PoE 15W (Power over Ethernet)
PoE+ 30W (Power over Ethernet Plus)
VoIP (Voice IP)
Communication network type 10GBASE-T
Minimum return loss Guaranteed: 23 dB at 4 MHz typical: 28 dB
Guaranteed: 25 dB at 10 MHz typical: 30.43 dB
Guaranteed: 25 dB at 16 MHz typical: 30.43 dB
Guaranteed: 25 dB at 20 MHz typical: 30.43 dB
Guaranteed: 23.6 dB at 31.25 MHz typical: 28.73 dB
Guaranteed: 21.5 dB at 62.5 MHz typical: 26.17 dB
Guaranteed: 20.1 dB at 100 MHz typical: 25.1 dB
Guaranteed: 19.4 dB at 125 MHz typical: 24.23 dB
Guaranteed: 18 dB at 200 MHz typical: 22.48 dB
Guaranteed: 17.3 dB at 250 MHz typical: 22.3 dB
Guaranteed: 17.3 dB at 300 MHz typical: 22.3 dB
Guaranteed: 17.3 dB at 400 MHz typical: 22.3 dB
Guaranteed: 17.3 dB at 500 MHz typical: 22.3 dB
Guaranteed: 17.3 dB at 600 MHz typical: 22.3 dB
Guaranteed: 15.1 dB at 1000 MHz typical: 20.1 dB
Attenuation Guaranteed: 3.7 dB Typical: 3.5 dB @ 4 MHz
Guaranteed: 5.8 dB Typical: 5.49 dB @ 10 MHz
Guaranteed: 7.3 dB Typical: 6.91 dB @ 16 MHz
Guaranteed: 8.2 dB Typical: 7.76 dB @ 20 MHz
Guaranteed: 10.3 dB Typical: 9.74 dB @ 31.25 MHz
Guaranteed: 14.6 dB Typical: 13.81 dB @ 62.5 MHz
Guaranteed: 18.5 dB Typical: 16.9 dB @ 100 MHz
Guaranteed: 20.8 dB Typical: 19 dB @ 125 MHz
Guaranteed: 26.5 dB Typical: 24.21 dB @ 200 MHz
Guaranteed: 29.7 dB Typical: 27.1 dB @ 250 MHz
Guaranteed: 32.7 dB Typical: 29.84 dB @ 300 MHz
Guaranteed: 38 dB Typical: 34.67 dB @ 400 MHz
Guaranteed: 42.8 dB Typical: 39 dB @ 500 MHz
Guaranteed: 47.1 dB Typical: 42.9 dB @ 600 MHz
Guaranteed: 61.9 dB Typical: 56.3 dB @ 1000 MHz
Power sum near-end crosstalk [PSNEXT] Guaranteed: 75 dB Typical: 105 dB at 4 MHz
Guaranteed: 75 dB Typical: 105 dB at 10 MHz
Guaranteed: 75 dB Typical: 105 dB at 16 MHz
Guaranteed: 75 dB Typical: 105 dB at 20 MHz
Guaranteed: 75 dB Typical: 105 dB at 31.25 MHz
Guaranteed: 75 dB Typical: 105 dB at 62.5 MHz
Guaranteed: 72.4 dB Typical: 97.4 dB at 100 MHz
Guaranteed: 70.9 dB Typical: 95.38 dB at 125 MHz
Guaranteed: 67.9 dB Typical: 91.35 dB at 200 MHz
Guaranteed: 66.4 dB Typical: 91.4 dB at 250 MHz
Guaranteed: 65.2 dB Typical: 89.75 dB at 300 MHz
Guaranteed: 63.4 dB Typical: 87.27 dB at 400 MHz
Guaranteed: 61.9 dB Typical: 86.9 dB at 500 MHz
Guaranteed: 60.7 dB Typical: 85.7 dB at 600 MHz
Guaranteed: 57.4 dB Typical: 81.3 dB at 1000 MHz
Power sum alien near-end crosstalk [PSANEXT] 67 dB at 4 MHz
67 dB at 10 MHz
67 dB at 16 MHz
67 dB at 20 MHz
67 dB at 31.25 MHz
67 dB at 62.5 MHz
67 dB at 100 MHz
67 dB at 125 MHz
67 dB at 200 MHz
67 dB at 250 MHz
67 dB at 300 MHz
67 dB at 400 MHz
67 dB at 500 MHz
65.8 dB at 600 MHz
62.5 dB at 1000 MHz
Power sum attenuation to alien crosstalk ratio far-end [PSAACRF] 67 dB at 4 MHz
67 dB at 10 MHz
67 dB at 16 MHz
67 dB at 20 MHz
63.3 dB at 31.25 MHz
57.3 dB at 62.5 MHz
53.2 dB at 100 MHz
51.3 dB at 125 MHz
47.2 dB at 200 MHz
45.2 dB at 250 MHz
43.7 dB at 300 MHz
41.2 dB at 400 MHz
39.2 dB at 500 MHz
37.6 dB at 600 MHz
33.2 dB at 1000 MHz
Attenuation to Crosstalk Ratio Far-end [ACRF] Guaranteed: 78 dB at 4 MHz
Guaranteed: 75.3 dB at 10 MHz
Guaranteed: 71.2 dB at 16 MHz
Guaranteed: 69.3 dB at 20 MHz
Guaranteed: 65.4 dB at 31.25 MHz
Guaranteed: 59.4 dB at 62.5 MHz
Guaranteed: 55.3 dB at 100 MHz
Guaranteed: 53.4 dB at 125 MHz
Guaranteed: 49.3 dB at 200 MHz
Guaranteed: 47.3 dB at 250 MHz
Guaranteed: 45.8 dB at 300 MHz
Guaranteed: 43.3 dB at 400 MHz
Guaranteed: 41.3 dB at 500 MHz
Guaranteed: 39.7 dB at 600 MHz
Guaranteed: 35.3 dB at 1000 MHz
Power sum attenuation crosstalk ratio far-end [PSACRF] 75 dB at 4 MHz
72.3 dB at 10 MHz
68.2 dB at 16 MHz
66.3 dB at 20 MHz
62.4 dB at 31.25 MHz
56.4 dB at 62.5 MHz
52.3 dB at 100 MHz
50.4 dB at 125 MHz
46.3 dB at 200 MHz
44.3 dB at 250 MHz
42.8 dB at 300 MHz
40.3 dB at 400 MHz
38.3 dB at 500 MHz
36.7 dB at 600 MHz
32.3 dB at 1000 MHz
Near end crosstalk [NEXT] Guaranteed: 78 dB Typical: 105 dB at 4 MHz
Guaranteed: 78 dB Typical: 105 dB at 10 MHz
Guaranteed: 78 dB Typical: 105 dB at 16 MHz
Guaranteed: 78 dB Typical: 105 dB at 20 MHz
Guaranteed: 78 dB Typical: 105 dB at 31.25 MHz
Guaranteed: 78 dB Typical: 105 dB at 62.5 MHz
Guaranteed: 75.4 dB Typical: 100.4 dB at 100 MHz
Guaranteed: 73.9 dB Typical: 98.4 dB at 125 MHz
Guaranteed: 70.9 dB Typical: 94.41 dB at 200 MHz
Guaranteed: 69.4 dB Typical: 94.4 dB at 250 MHz
Guaranteed: 68.2 dB Typical: 92.77 dB at 300 MHz
Guaranteed: 66.4 dB Typical: 90.32 dB at 400 MHz
Guaranteed: 63.7 dB Typical: 88.7 dB at 600 MHz
Guaranteed: 60.4 dB Typical: 84.3 dB at 1000 MHz
Guaranteed: 64.9 dB Typical: 89.9 dB at 500 MHz
Coupling attenuation >= 85 dB from 30…100 MHz conforming to IEC 61156-5, ed. 2 type Ia
>= 85 - 20 x log10(f / 100) dB from 100…1000 MHz conforming to IEC 61156-5, ed. 2 type Ia
Input impedance 100 Ohm at 1…1000 MHz
Transverse conversion loss >= 40 - 10 x log(f) dB from 1…250 MHz conforming to IEC 61156-5, ed. 2.1
Segregation class Class d conforming to EN 50174-2
Maximum resistance unbalance 2 %
Pulling force 392 N
Bending radius Minimum bending radius during installation: 8 x overall diameter
Minimum bending radius after installation: 4 x overall diameter
Delay skew 25 ns at 4…1000 MHz
Material Solid bare copper: conductor
PE (polyethylene): wire insulation
Nominal velocity propagation 80 %
AWG gauge AWG 23
Calorific value 547 MJ/km
Cable outer diameter 7.3 mm
Cable weight 59 kg
Environment
Ambient air temperature for installation 0…50 °C
Ambient air temperature for storage -20…60 °C
Temperature resistance 60 °C
Ambient air temperature for operation -20…60 °C
Directives 2011/65/EU - RoHS directive
2006/95/EC - low voltage directive
Flame retardance LSZH
Standards IEC 60332-1 flame propagation characteristics
IEC 60754-2 acidity of combustion gases
IEC 61034 smoke generation
IEC 61156-5-ed. 2.1 performance
EN 50173-1 performance
EN 50174-1 performance
ANSI/TIA/EIA-568-C.2 performance
IEC 60754-1 halogen gas evolution
ISO/IEC 14763-2 installation standards
ISO/IEC 11801-ed. 2.2, 2011 performance
ISO/IEC 11801-ed. 2.1 performance
EN 50174-2 installation standards
IEEE 802.3af performance
IEEE 802.3at performance
PrEN 50288-9-1 performance
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months