Schneider-Electric
 
WDE000541 picture- web-product-data-sheet
WDE000541
Cedar Plus - single socket outlet sideE - 16A, shutters, white
Schneider Electric
Characteristics
Main
Range name Cedar Plus
Product or component type Socket-outlet
Outlet standard description Side earth
Socket number 1
Delivery form Complete product
Additional features Shuttered
Cover plate color White
Complementary
Installation Surface
Power range 3680 W
Rated current 16 A at 250 V AC
Kind of terminals Lift terminals
Terminal capacity 2 cable(s) 2.5 mm²
Wire structure Rigid
Flexible
Wire stripping length 11 mm
Material of visible parts PA6 FR850
Surface finish Glossy
Height 79 mm
Width 66 mm
Depth 54 mm
Net weight 0.099 kg
Environment
Product certifications VDE
IP degree of protection IP44
Packing Units
Package 1 Weight 99 g
Package 2 Weight 1.11 kg
Package 3 Weight 7.373 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months