|
|
|
INS45000
Unica system+, Profil, Pole3, 1.9m, beli
|
|
|
Osnovne informacije
Grupa proizvoda
|
Unica
|
Product type
|
Stub
|
Tip stuba
|
Dvostrano
|
Configuration
|
Prazno
|
Colour
|
Bela (RAL 9003)
|
Quantity package 1 / unit
|
1
|
Dopunske informacije
Završna obrada stuba/stubića
|
Presvučen prahom
|
Fixing mode
|
Slobodnostojeći
|
Sastav uređaja
|
2: kablovski uvodi
|
Product material
|
Aluminijum
|
Visina
|
1900 mm
|
Širina
|
60 mm
|
Dubina
|
60 mm
|
Oblik
|
I-shape
|
Useful cross section
|
670 mm²
|
Podela odeljaka
|
2 odeljka
|
Pakovanje
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7,100 cm
|
Package 1 Width
|
7,100 cm
|
Package 1 Length
|
193,500 cm
|
Package 1 Weight
|
5,160 kg
|
Unit Type of Package 2
|
PAL
|
Number of Units in Package 2
|
102
|
Package 2 Height
|
62,600 cm
|
Package 2 Width
|
120,000 cm
|
Package 2 Length
|
220,000 cm
|
Package 2 Weight
|
582,320 kg
|
Održivost ponude
|
|