Schneider-Electric SIROTIN
 
LV833092 fotografija – Schneider- sirotin
LV833092
Strujni senzor 800 A - za MTZ1/MTZ2
Schneider Electric
Karakteristike
Osnovne informacije
Grupa proizvoda Masterpact
Tip proizvoda ili komponente Senzorska utičnica
Pribor / posebna kategorija Pribor za upravljačku jedinicu
Kompatibilnost grupe proizvoda Masterpact (Masterpact MTZ2) Masterpact MTZ2 08 prekidač
Masterpact (Masterpact MTZ2) Masterpact MTZ2 10 prekidač
Masterpact (Masterpact MTZ2) Masterpact MTZ2 12 prekidač
Masterpact (Masterpact MTZ1) Masterpact MTZ1 08 prekidač
Masterpact (Masterpact MTZ1) Masterpact MTZ1 10 prekidač
Masterpact (Masterpact MTZ1) Masterpact MTZ1 12 prekidač
Masterpact (Masterpact MTZ2) Masterpact MTZ2 16 prekidač
Masterpact (Masterpact MTZ1) Masterpact MTZ1 16 prekidač
Dopunske informacije
[in] nazivna struja 800 A
Pakovanje
Unit Type of Package 1 Db
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 2 cm
Package 1 Length 8 cm
Package 1 Weight 8 g
Unit Type of Package 2 Gyári csomagolás
Number of Units in Package 2 20
Package 2 Height 13 cm
Package 2 Width 9 cm
Package 2 Length 18 cm
Package 2 Weight 1,75 kg
Unit Type of Package 3 S02
Number of Units in Package 3 120
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 1,66 kg