Schneider-Electric SIROTIN
 
LV833094 fotografija – Schneider- sirotin
LV833094
Strujni senzor 1250 A - za MTZ1/MTZ2
Schneider Electric
Karakteristike
Osnovne informacije
Grupa proizvoda Masterpact
Tip proizvoda ili komponente Senzorska utičnica
Pribor / posebna kategorija Pribor za upravljačku jedinicu
Kompatibilnost grupe proizvoda Masterpact (Masterpact MTZ2) Masterpact MTZ2 12 prekidač
Masterpact (Masterpact MTZ1) Masterpact MTZ1 12 prekidač
Masterpact (Masterpact MTZ2) Masterpact MTZ2 16 prekidač
Masterpact (Masterpact MTZ1) Masterpact MTZ1 16 prekidač
Masterpact (Masterpact MTZ2) Masterpact MTZ2 20 prekidač
Masterpact (Masterpact MTZ2) Masterpact MTZ2 25 prekidač
Dopunske informacije
[in] nazivna struja 1250 A
Pakovanje
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1,5 cm
Package 1 Width 2 cm
Package 1 Length 8 cm
Package 1 Weight 8 g
Unit Type of Package 2 BB1
Number of Units in Package 2 20
Package 2 Height 9 cm
Package 2 Width 13 cm
Package 2 Length 18 cm
Package 2 Weight 1,85 kg
Unit Type of Package 3 S02
Number of Units in Package 3 120
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 1,723 kg
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
Profil cirkularnosti
print Informacije o kraju radnog veka