Schneider-Electric Elteh
 
13179 picture- elteh
13179
Kaedra - for power outlet - 4 openings - 1 x 8 modules
Schneider Electric
Characteristics
Main
Range Kaedra
Product or component type Weatherproof enclosure
Enclosure type Enclosure for power outlet
Accessories included with enclosure 2 wiring straps
1 plate for push-button controls
4 plates for 65 x 85 power outlets
Mounting plate description Without mounting plate
Complementary
Enclosure mounting Surface
Number of 18 mm modules per row 8
Total number of 18 mm modules 8
Number of horizontal rows 1
Electrical insulation class Double insulation
Class II
Number of openings of interface 4
Number of plates 1 for push-button controls
4 for 65 x 85 power outlets
Provided equipment 2 wiring strap
1 plate for push-button control
4 plate for 65 x 85 power outlet
Type of front cover Transparent
Power dissipation in W 15 W
[In] rated current 63 A
Type of rail DIN
Number of pre-cutouts PG ISO 7
Number of terminal blocks 1 with 8 outgoers
Distribution block outgoers 4 x 10 mm²
4 x 16 mm²
Locking options description Optional keylock
Enclosure material Housing: self-extinguishing polymer
Net weight 2 kg
Base dimension 90 x 100 mm
Width 236 mm
Height 460 mm
Depth 160 mm
Internal depth 91 mm
Colour Door: transparent green
Enclosure: light grey (RAL 7035)
Environment
Standards EN 62262
IEC 60439-3
EN 50262
IEC 60695-2-1
IEC 60529
IEC 670
Fire resistance 650 °C conforming to IEC 60695-2-1
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK09 conforming to EN 50102
Environmental characteristics (UV) UV resistant: class 3 conforming to ISO 4582:2010
Ultraviolet degradation test conforming to ISO 4892-2:2013
Overvoltage category II
Ambient air temperature for operation -25…40 °C
Packing Units
Package 1 Weight 2.021 kg
Package 1 Height 4.700 dm
Package 1 width 2.560 dm
Package 1 Length 1.680 dm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months