Schneider-Electric Elteh
 
13181 picture- Schneider-electric
13181
Kaedra - for power outlet - 6 openings - 1 x 12 modules
Schneider Electric
Characteristics
Main
Range Kaedra
Product or component type Weatherproof enclosure
Enclosure type Enclosure for power outlet
Accessories included with enclosure 6 plates for 65 x 85 power outlets
2 plates for push-button controls
2 wiring straps
Complementary
Enclosure mounting Surface
Number of 18 mm modules per row 12
Total number of 18 mm modules 12
Number of horizontal rows 1
Electrical insulation class Class II
Double insulation
Number of openings of interface 6
Number of plates 2 for push-button controls
6 for 65 x 85 power outlets
Provided equipment 2 wiring strap
6 plate for 65 x 85 power outlet
2 plate for push-button control
Type of front cover Transparent
Power dissipation in W 28 W
[In] rated current 63 A
Type of rail DIN
Number of pre-cutouts PG ISO 17
Number of terminal blocks 1 with 8 outgoers
Distribution block outgoers 4 x 10 mm²
4 x 16 mm²
Locking options description Optional keylock
Enclosure material Housing: self-extinguishing polymer
Net weight 2.5 kg
Base dimension 90 x 100 mm
Width 340 mm
Height 460 mm
Depth 160 mm
Colour Door: transparent green
Enclosure: light grey (RAL 7035)
Environment
Standards IEC 60439-3
IEC 60695-2-1
IEC 670
EN 62262
IEC 60529
EN 50262
Fire resistance 650 °C conforming to IEC 60695-2-1
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK09 conforming to EN 50102
Environmental characteristics (UV) UV resistant: class 3 conforming to ISO 4582:2010
Ultraviolet degradation test conforming to ISO 4892-2:2013
Overvoltage category II
Ambient air temperature for operation -25…40 °C
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months