Schneider-Electric Elteh
 
A9Z05425 picture- elteh
A9Z05425
Acti9 ID K - residual current circuit breaker - 4P - 25A - 30mA - type AC
Schneider Electric
Characteristics
Main
Range Acti 9
Product name Acti 9 ID K
Product or component type Residual current circuit breaker (RCCB)
Device short name ID K
Poles description 4P
Neutral position Left
[In] rated current 25 A
Network type AC
Earth-leakage sensitivity 30 mA
Earth-leakage protection time delay Instantaneous
Earth-leakage protection class Type AC
Quality labels VDE
Complementary
Device location in system Outgoer
Network frequency 50/60 Hz
[Ue] rated operational voltage 380...415 V AC 50 Hz
Residual current tripping technology Voltage independent
Rated breaking and making capacity Idm 500 A
Im 500 A
Rated conditional short-circuit current GL63: Inc 4.5 kA
K60: Inc 6 kA
[Ui] rated insulation voltage 440 V AC 50 Hz
[Uimp] rated impulse withstand voltage 4 kV
Surge current 250 A
Contact position indicator No
Control type Toggle
Mounting mode Clip-on
Mounting support DIN rail
9 mm pitches 8
Height 81 mm
Width 72 mm
Depth 68 mm
Colour White
Mechanical durability 5000 cycles
Electrical durability AC-1: 2000 cycles
Connections - terminals Biconnect top or bottom 1…35 mm² rigid
Biconnect top or bottom 1…25 mm² flexible
Wire stripping length 14 mm for top or bottom connection
Tightening torque 3.5 N.m top or bottom
Environment
Standards EN/IEC 61008-1
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
Pollution degree 2
Electromagnetic compatibility 8/20 µs impulse withstand, 200 A conforming to EN/IEC 61008-1
Ambient air temperature for operation -5…40 °C
Ambient air temperature for storage -30…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 346 g
Package 1 Height 7.6 cm
Package 1 width 8.6 cm
Package 1 Length 9.2 cm
Unit Type of Package 2 S03
Number of Units in Package 2 27
Package 2 Weight 9.829 kg
Package 2 Height 30 cm
Package 2 width 30 cm
Package 2 Length 40 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months