Schneider-Electric Elteh
 
MGU4.106.18 picture- elteh
MGU4.106.18
Unica Allegro - cover frame - 6 modules - white
Schneider Electric
Characteristics
Main
Range Unica
Device application Mounting
Product or component type Cover frame
Aesthetic name Unica Allegro
Number of modules 6 modules
Fixing mode Clip-in
Cover frame colour tint White
Complementary
Material ASA + PC: cover frame
Standards EN 60669-1
Height 80 mm
Width 193 mm
Depth 14 mm
Net weight 0.025 kg
Market segment Residential
Small commercial
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Acetone
Window-cleaning fluid
UV resistant
Bleach
Oil
Petrol
Alcohol
Liquid soap
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 27.6 g
Package 1 Height 1.3 cm
Package 1 width 8 cm
Package 1 Length 19.5 cm
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Weight 198.665 g
Package 2 Height 7.5 cm
Package 2 width 9.5 cm
Package 2 Length 25 cm
Unit Type of Package 3 S03
Number of Units in Package 3 60
Package 3 Weight 2.738 kg
Package 3 Height 30 cm
Package 3 width 30 cm
Package 3 Length 40 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months