Schneider-Electric Elteh
MGU48.426.573 picture- elteh
MGU48.426.573
Unica Plus - cover frame (fix. frame) - 2 gangs (H) - 2x6 m - manganese blue/iv.
Schneider Electric
TODAY
JUL 24, 2021
 
 
 
End of Commercialization
MAY 30, 2014
End of Standard Services
JUN 02, 2014
Main
Range Unica
Device application Mounting
Product or component type Cover frame
Aesthetic name Unica Plus
Number of gangs 2 gangs
Installation direction Horizontal
Number of modules 2 x 6 modules
Fixing mode Screws
Colour tint Manganese blue
Decoration colour Ivory
Complementary
Provided equipment Fixing frame
Material ASA + PC: intermediate part
LATER 4 G30V0 2307Y1 GRIS: fixing frame
ABS (acrylonitrile butadiene-styrene): cover frame
Standards EN 60669-1
Width 195 mm
Height 175 mm
Depth 16 mm
Distance between centers 69 mm
Net weight 0.18 kg
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Oil
UV resistant
Alcohol
Petrol
Acetone
Window-cleaning fluid
Liquid soap
Bleach
Packing Units
Package 1 Weight 194.700 g
Package 1 Height 22.000 mm
Package 1 width 175.000 mm
Package 1 Length 195.000 mm
Contractual warranty
Warranty 18 months