|
|
|
AYA3500421
Anya - TV-R-SAT ending outlet - 1dB white
|
|
|
|
|
End of Commercialization APR 22, 2021
|
|
|
|
|
Main
Range name
|
Anya
|
Function
|
TV-R-SAT ending outlet
|
Delivery form
|
Complete product
|
TV socket type
|
End-of-line (terminal socket)
|
Attenuation
|
1 dB
|
Cover plate color
|
White
|
Cover frame color
|
White
|
Kind of terminals
|
Screw terminals
|
Complementary
Installation
|
Flush
|
TV connector type
|
Male IEC 9.52 mm
|
FM connector type
|
Female IEC 9.52 mm
|
SAT connector type
|
F type
|
Path attenuation
|
1 dB TV/UHF signal470…830 MHz
13 dB SAT signal950…2400 MHz
2.2 dB TV/VHF signal118…470 MHz
|
DC current flow
|
In SAT socket
|
Number per line
|
4
|
Material of visible parts
|
ABS (acrylonitrile butadiene-styrene): central plate
ABS (acrylonitrile butadiene-styrene): cover frame
|
Surface finish
|
Gloss
|
Height
|
81.5 mm
|
Width
|
81.5 mm
|
Depth
|
40 mm
|
Depth of visual part
|
11 mm
|
Net weight
|
0.122 kg
|
Environment
IP degree of protection
|
IP20
|
Offer Sustainability
Contractual warranty
|
|