Sestava naprave
|
Ročica
Stikalo
|
Mounting Support
|
Ročica Vrata
Stikalo Vrata
|
Mounting Method
|
Z 4 vijaki Ročica
|
Performance Level
|
Visoka zmogljivost
|
Opis polov
|
3P
|
Tip in sestava kontaktov
|
3 NO
|
[Ue] IEC Rated Operational Voltage
|
690 V AC 50/60 Hz
|
IEC Rated Operational Power in W
|
11 kW 500 V AC-23A)
15 kW 690 V AC-23A)
7,5 kW 500 V AC-3)
7,5 kW 690 V AC-3)
1,5 kW 230 do 240 V AC-3)
5,5 kW 230 do 240 V AC-23A)
11 kW 400 do 415 V AC-23A)
7,5 kW 400 do 415 V AC-3)
|
[Ie] Rated Operational Current
|
21,8 A AC-23 Ue: 400 V
|
[Ith] Conventional Free Air Thermal Current
|
32 A
|
[Ithe] Conventional Enclosed Thermal Current
|
25 A
|
Making Capacity ( I Rms)
|
320 A 400 V AC-21A
320 A 400 V AC-22A
320 A 400 V AC-23A
|
Breaking Capacity
|
250 A 400 V AC-21A)
250 A 400 V AC-22A)
250 A 400 V AC-23A)
|
Rated Conditional Short Circuit Current
|
10 kA 400 V 35 A aM
10 kA 400 V 35 A gG
|
[Icm] Rated Short Circuit Making Capacity
|
1 kA 400 V Pri Ipeak
|
[Icw] Rated Short Time Withstand Current
|
384 A 400 V 1 s
|
[Uimp] Rated Impulse Withstand Voltage
|
8 kV
|
Suitability for Isolation
|
Da
|
Tip omrežja
|
AC
DC
|
Prekinitveni razred obratovanja
|
30
|
Tip nadzora
|
Vrtljivia ročica
|
Rotary Handle Mounting Style
|
Neposredna
|
Handle Color
|
Črna
|
Handle Front Plate Color
|
Črna
|
Rotary Handle Padlocking
|
1 do 3 ključavnice 4…8 mm
|
Označevanje
|
0 - 1
|
Mehanska vzdržljivost
|
100000 ciklov
|
Electrical Durability
|
100000 ciklov AC-21
30000 ciklov DC-1 do 5
|
IEC Terminal Connection
|
Močnostni tokokrog Vijačni priključki 10 mm² Trden
Močnostni tokokrog Vijačni priključki 6 mm² Prilagodljiv - S kabelskim koncem
|
Tightening Torque
|
Močnostni tokokrog 2,1 N.m Vijačni priključki
|
Base Dimension
|
60 x 60 mm
|
Višina
|
74 mm
|
Širina
|
60 mm
|
Teža izdelka
|
0,25 kg
|