Schneider-Electric
25247 Resim- scope
25247
C60A CIRCUIT BREAKER 3P 40A B 400V 3000A
Schneider Electric
Paketleme üniteleri
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8,5 cm
Package 1 Width 5,4 cm
Package 1 Length 7,3 cm
Package 1 Weight 0,364 kg