Device Composition
|
Anahtar
Kol
|
Mounting Support
|
Kol: kapı
Anahtar: kapı
|
Mounting Method
|
4 vidayla için kol
|
Performance Level
|
Yüksek performans
|
Number of Poles
|
3P
|
Contact Type and Composition
|
3 NA
|
[Ue] IEC Rated Operational Voltage
|
690 V AC 50/60 Hz
|
IEC Rated Operational Power in W
|
11 kW -de 500 V (AC-23A)
11 kW -de 690 V (AC-3)
15 kW -de 690 V (AC-23A)
4 kW -de 230...240 V (AC-3)
5,5 kW -de 400...415 V (AC-3)
7,5 kW -de 500 V (AC-3)
5,5 kW -de 230...240 V (AC-23A)
7,5 kW -de 400...415 V (AC-23A)
|
[Ie] Rated Operational Current
|
14,5 A AC-23 Ue: 400 V
|
[Ith] Conventional Free Air Thermal Current
|
25 A
|
[Ithe] Conventional Enclosed Thermal Current
|
20 A
|
Making Capacity ( I Rms)
|
250 A -de 400 V AC-21A
250 A -de 400 V AC-22A
250 A -de 400 V AC-23A
|
Breaking Capacity
|
200 A -de 400 V (AC-21A)
200 A -de 400 V (AC-22A)
200 A -de 400 V (AC-23A)
|
Rated Conditional Short Circuit Current
|
10 kA -de 400 V - ilgili sigorta 25 A AM
10 kA -de 400 V - ilgili sigorta 25 A GG
|
[Icm] Rated Short Circuit Making Capacity
|
1 kA -de 400 V Itepe'de
|
[Icw] Rated Short Time Withstand Current
|
300 A -de 400 V 1 s
|
[Uimp] Rated Impulse Withstand Voltage
|
8 kV
|
Suitability for Isolation
|
Evet
|
Network Type
|
AC
DC
|
Intermittent Duty Class
|
30
|
Control Type
|
Döner kol
|
Rotary Handle Mounting Style
|
Doğrudan
|
Handle Color
|
Kırmızı
|
Handle Front Plate Color
|
Sarı
|
Rotary Handle Padlocking
|
1 ila 3 asmalı kilit 4…8 mm
|
Marking
|
0 - 1
|
Mechanical Durability
|
100000 cycles
|
Electrical Durability
|
100000 cycles AC-21
30000 cycles DC-1...5
|
IEC Terminal Connection
|
Güç devresi: vida kelepçesi terminalleri kablo 10 mm² - kablo sertligi: katı
Güç devresi: vida kelepçesi terminalleri kablo 6 mm² - kablo sertligi: esnek - Kablo uçlu
|
Tightening Torque
|
Güç devresi: 2,1 N.m - üzerinde vida kelepçesi terminalleri
|
Base Dimension
|
60 x 60 mm
|
Height
|
74 mm
|
Width
|
60 mm
|
Product Weight
|
0,25 kg
|