Schneider-Electric RST
 
ABL8WPS24200 picture- rst
ABL8WPS24200
regulated SMPS - 3-phase - 380..500 V AC - 24 V - 20 A
Schneider Electric
Characteristics
Main
Range of product Modicon Power Supply
Product or component type Power supply
Power supply type Regulated switch mode
Nominal input voltage 380...500 V AC three phase, terminal(s): L1, L2, L3
Rated power in W 480 W
Output voltage 24 V DC
Power supply output current 20 A
Permissible temporary current boost 1.5 x In (for 4 s)
Anti-harmonic filter Low frequency harmonic currents
Complementary
Input voltage limits 320...550 V AC
Inrush current 25 A
Power factor 0.65 at 24 V DC
Efficiency 92 %
Output voltage adjustment 24...28.8 V adjustable
Power dissipation in W 38.4 W
Provided equipment Power factor correction filter conforming to IEC 61000-3-2
Output protection type Against overload, protection technology: manual or automatic reset
Against overvoltage, protection technology: 30...32 V, manual reset
Against short-circuits, protection technology: manual or automatic reset
Against undervoltage, protection technology: tripping if U < 21.6 V
Thermal, protection technology: automatic reset
Connections - terminals Removable screw terminal block: 2 x 2.5 mm², for diagnostic relay
Screw type terminals: 3 x 0.5...3 x 4 mm², (AWG 22...AWG 12) for input connection
Screw type terminals: 1 x 0.5...1 x 4 mm², (AWG 22...AWG 12) for input ground connection
Screw type terminals: 4 x 0.5...4 x 10 mm², (AWG 22...AWG 8) for output connection
Status LED 1 LED (green and red) output voltage
1 LED (green, red and orange) output current
Depth 160 mm
Height 143 mm
Width 96 mm
Net weight 1.6 kg
Output coupling Series
Parallel
Marking CE
Mounting support 35 x 7.5 mm symmetrical DIN rail
35 x 15 mm symmetrical DIN rail
Operating position Vertical
Supply SELV conforming to IEC 60950-1
SELV conforming to IEC 60204-1
SELV conforming to IEC 60364-4-41
Dielectric strength 3500 V with between input and ground
4000 V with between input and output
500 V with between output and ground
Environment
Standards CSA C22.2 No 60950-1
UL 508
EN/IEC 62368-1
Product certifications CCSAus
EAC
UL
RCM
Environmental characteristic EMC conforming to IEC 61000-6-1
EMC conforming to IEC 61000-6-3
EMC conforming to EN 55024
EMC conforming to IEC 61000-6-4
EMC conforming to EN/IEC 61204-3
Safety conforming to EN 61204-4
Safety conforming to IEC 60950-1
Operating altitude 2000 m
IP degree of protection IP20 conforming to IEC 60529
Ambient air temperature for operation 50…60 °C with derating factor mounting position A < 2000 m
-25…50 °C without derating mounting position A < 2000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.882 cm
Package 1 Width 15.928 cm
Package 1 Length 18.442 cm
Package 1 Weight 2.151 kg
Unit Type of Package 2 S03
Number of Units in Package 2 3
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 7 kg
Unit Type of Package 3 P06
Number of Units in Package 3 45
Package 3 Height 73.5 cm
Package 3 Width 60.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 110.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Contractual warranty
Warranty 18 months