Schneider-Electric RST
 
DL1BDB3 picture- rst
DL1BDB3
GREEN LED BA15D 24VAC/DC
Schneider Electric
Characteristics
Main
Range compatibility Harmony XVB
Harmony XVD
Harmony XVP
Accessory / separate part designation Protected LED bulb
Accessory / separate part type LED bulb
Accessory / separate part categor Lighting accessories
Accessory / separate part destination Beacon and indicator bank
[Us] rated supply voltage 24 V AC/DC
Signalling type Steady
Signalling colour Green
Sale per indivisible quantity 1
Complementary
Current consumption 47 mA
Bulb base BA 15d
Net weight 0.015 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 4.5 cm
Package 1 Length 6.0 cm
Package 1 Weight 11.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 60
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 987.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months