Schneider-Electric RST
 
EZAROTE picture- rst
EZAROTE
extended rotary handle, EasyPact EZC100, EasyPact CVS100BS, black handle, black front plate
Schneider Electric
Characteristics
Main
Range of product EZC100
Product or component type Rotary handle
Accessory / separate part type Control accessories
Handle colour Black
Handle front plate colour Black
Rotary handle mounting style Extended
Complementary
Rotary handle padlocking 3 padlocks max
Rotary handle mounting location Front
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9 cm
Package 1 Width 11.5 cm
Package 1 Length 35 cm
Package 1 Weight 779 g
Unit Type of Package 2 S03
Number of Units in Package 2 6
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 5.216 kg
Unit Type of Package 3 P12
Number of Units in Package 3 96
Package 3 Height 75 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 98 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months