Schneider-Electric RST
 
EZATSHD3P picture- rst
EZATSHD3P
terminal shield - 3 poles - for EZC100 - set of 2
Schneider Electric
Characteristics
Main
Product or component type Terminal shield
Accessory / separate part categor Insulation accessory
Range compatibility EasyPact EasyPact EZC
Accessory / separate part type Insulation accessories
Poles description 3P
Quantity per set Set of 2
Complementary
Performance level N
F
H
B
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 12.0 cm
Package 1 Length 11.0 cm
Package 1 Weight 87.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months