Schneider-Electric RST
 
LA5F400803 picture- rst
LA5F400803
TeSys F - main contact set - 3P
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Main contact set
Complementary
Product compatibility LC1F400
CR1F400
LC1F330
Poles description 3P
Net weight 2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.500 cm
Package 1 Width 8.000 cm
Package 1 Length 21.000 cm
Package 1 Weight 1.090 kg
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 11.160 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months