Schneider-Electric RST
 
LA9D50978 picture- rst
LA9D50978
TeSys D - mechanical interlock
Schneider Electric
Characteristics
Main
Range of product TeSys Deca
Range TeSys
Device short name LA9D
Product or component type Mechanical interlock
Accessory / separate part categor Interlocking accessory
Interlocking type Mechanical
Poles description 3P
4P
Electrical circuit type Changeover
Reversing
Range compatibility TeSys TeSys D contactor
Product compatibility LC1D80 AC
LC1D95 AC
Complementary
Net weight 0.17 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.1 cm
Package 1 Width 19.7 cm
Package 1 Length 12.4 cm
Package 1 Weight 116.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 32
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.06 kg
Unit Type of Package 3 P06
Number of Units in Package 3 512
Package 3 Height 77.0 cm
Package 3 Width 80.0 cm
Package 3 Length 60.0 cm
Package 3 Weight 73.46 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months