Schneider-Electric RST
XY2CD111 picture- rst
XY2CD111
SIMPLE CABLE PULL SWITCH 240VAC 10A XY2CD
Main
Range of product Telemecanique Emergency stop rope pull switches XY2C
Product or component type Simple rope pull switch
Device short name XY2CD
Housing colour Blue
Overvoltage category Class I conforming to IEC 61140
Class I conforming to NF C 20-030
Complementary
Trigger cable maximum length 6 m
Body material Zamak
Head material Plastic
[Us] rated supply voltage 240 V
Contacts type and composition 1 NC + 1 NO
Contact operation Snap action
Resistance to wrenching 237 daN operating head
36 daN operating ring
Cable entry number 3 3 entries tapped for Pg 11 cable gland for Pg 11
Mechanical durability 1500000 cycles
[Ie] rated operational current 3 A at 240 V, AC-15, A300 conforming to IEC 60947-5-1 appendix A
0.27 A at 250 V, DC-13, Q300 conforming to IEC 60947-5-1 appendix A
[Ithe] conventional enclosed thermal current 10 A
[Ui] rated insulation voltage 400 V (pollution degree 3) conforming to IEC 60947-1
300 V conforming to UL 508
300 V conforming to CSA C22.2 No 14
Compatibility code XY2CD
Environment
Product certifications CCC
CE
Ambient air temperature for operation -20…70 °C
IP degree of protection IP66 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.200 cm
Package 1 Width 6.500 cm
Package 1 Length 14.600 cm
Package 1 Weight 285.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 16
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 4.745 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations