Schneider-Electric RST
 
XY2CZ210 picture- rst
XY2CZ210
Telemecanique Emergency stop rope pull switches XY2C, tensioner, for XY2CJ
Characteristics
Main
Range of product Telemecanique Emergency stop rope pull switches XY2C
Accessory / separate part type Tensioner
Accessory / separate part category Separate parts
Complementary
Product compatibility XY2CJ
Accessory / separate part destination Emergency stop rope pull switch
Net weight 0.051 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 3 cm
Package 1 Length 4 cm
Package 1 Weight 53 g
Unit Type of Package 2 S01
Number of Units in Package 2 60
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 3.405 kg
Unit Type of Package 3 P06
Number of Units in Package 3 1920
Package 3 Height 75 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 123 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes