Schneider-Electric RST
 
XY2CZ9310 picture- rst
XY2CZ9310
mounting kit - Ø 3.2 mm - L 10.5 m
Characteristics
Main
Range of product Telemecanique Emergency stop rope pull switches XY2C
Accessory / separate part type Mounting kit
Accessory / separate part category Mounting and fixing accessories
Complementary
Product compatibility XY2CJ
XY2CH
Accessory / separate part destination Emergency stop rope pull switch
Kit composition 1 x cable grip XY2CZ523
1 x end spring XY2CZ703
1 x galvanised cable
Cable outer diameter 3.2 mm
Cable length 10.5 m
Net weight 0.444 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 20.000 cm
Package 1 Length 20.000 cm
Package 1 Weight 413.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 8
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.600 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months