Schneider-Electric RST
 
ZC2JE09 picture- rst
ZC2JE09
Limit switch head, Limit switches XC Standard, ZC2J, without lever stay put left and right actuation
Characteristics
Main
Range of product OsiSense XC
Series name Special format
Product or component type Limit switch head
Device short name ZC2J
Head type Rotary head
Product compatibility XC2J
Associated lever ZC2JY61
ZC2JY71
Associated body ZC2JD2
ZC2JC2
ZC2JD1
ZC2JC1
ZC2JC28
ZC2JC18
Movement of operating head Rotary
Type of operator Stay put without operating lever stay put
Type of approach Lateral approach, 2 directions
Complementary
Switch actuation From left and right
CW and CCW
Positive opening Without
Net weight 0.21 kg
Head material Metal
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.800 cm
Package 1 Width 5.000 cm
Package 1 Length 9.500 cm
Package 1 Weight 218.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 14
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.233 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months