Schneider-Electric RST
 
ZC2JY71 picture- rst
ZC2JY71
Limit switch lever, Limit switches XC Standard, ZC2JY, forked arm with rollers 1 track, -40...70 °C
Characteristics
Main
Range of product OsiSense XC
Series name Special format
Product or component type Limit switch lever
Device short name ZC2J
Product compatibility XC2J
Associated head ZC2JE09
Movement of operating head Rotary
Type of operator Stay put forked arm with rollers stay put thermoplastic (1 track)
Type of approach Lateral approach
Complementary
Switch actuation By specific cam
Positive opening Without
Environment
Ambient air temperature for operation -25…70 °C for standard environment
-40…70 °C for low temperature
Ambient air temperature for storage -40…70 °C standard environment
-40…70 °C low temperature
Environmental characteristic Low temperature
Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.100 cm
Package 1 Width 8.400 cm
Package 1 Length 8.800 cm
Package 1 Weight 54.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 65
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.672 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months