Schneider-Electric Electramania
13392 picture- electramania
13392
mini Opale surface enclosure - IP 30 - 1 x 2 modules - without door
Local distributor code Local distributor code: 
382092134
EAN Code EAN Code: 
3303430133926
Schneider Electric
Main
Product or component type Enclosure
Enclosure type Distribution enclosure
Nb of 18 mm modules per row 2
Standards IEC 60529
EN 50102
Colour Enclosure: white (RAL 9003)
Complementary
Enclosure mounting Surface
Nb of horizontal rows 1
[In] rated current 63 A
Type of rail DIN
Mounting plate description Without mounting plate
Enclosure material Enclosure: self-extinguishing material
Width 44 mm
Height 130 mm
Depth 57 mm
Internal depth 52 mm
Environment
IP degree of protection IP30 conforming to IEC 60529
IK degree of protection IK07 conforming to EN 50102
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.3 cm
Package 1 Width 4.4 cm
Package 1 Length 13.1 cm
Package 1 Weight 70.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 14.4 cm
Package 2 Width 12.0 cm
Package 2 Length 25.0 cm
Package 2 Weight 750.0 g
Unit Type of Package 3 P12
Number of Units in Package 3 1960
Package 3 Height 80.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 158.02 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months