Schneider-Electric Electramania
 
20CJB13B picture- electramania
20CJB13B
loop-in box with 4 base knock-outs - black
Local distributor code Local distributor code: 
1570461
Schneider Electric
Characteristics
Main
Range of product Mita
Product or component type Junction box
Colour tint Black
Quantity per set Set of 20
Complementary
Cable entry 4 knock-outs Ø 20 mm
Product destination Diameter: 20 mm conduit
Product compatibility Insert clip when used to suspend lighting units
Maximum load 3 kg at 60 °C
Material UPVC (unplasticized polyvinyl chloride)
Environment
Standards BS 4607-5
Packing Units
Package 1 Weight 1.000 g
Package 1 Height 1.000 mm
Package 1 Width 1.000 mm
Package 1 Length 1.000 mm
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months