Schneider-Electric Electramania
 
20CJB4W picture- electramania
20CJB4W
2-way angle box - for 20 mm conduit - white
Local distributor code Local distributor code: 
1570144
EAN Code EAN Code: 
3606480485510
Schneider Electric
Characteristics
Main
Range of product Mita
Product or component type Junction box
Colour tint White
Quantity per set Set of 20
Complementary
Cable entry 2 tube entry
Junction box type Angle
Product destination Diameter: 20 mm conduit
Product compatibility Insert clip when used to suspend lighting units
Maximum load 3 kg at 60 °C
Material UPVC (unplasticized polyvinyl chloride)
Environment
Standards BS 4607-5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.290 cm
Package 1 Width 7.290 cm
Package 1 Length 7.290 cm
Package 1 Weight 47.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 20
Package 2 Height 18.000 cm
Package 2 Width 18.000 cm
Package 2 Length 24.000 cm
Package 2 Weight 1.084 kg
Unit Type of Package 3 PAM
Number of Units in Package 3 2880
Package 3 Height 115.000 cm
Package 3 Width 120.000 cm
Package 3 Length 100.000 cm
Package 3 Weight 151.344 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months