Schneider-Electric Electramania
 
20CJB5B picture- electramania
20CJB5B
3-way tee box - for 20 mm conduit - black
Local distributor code Local distributor code: 
1570160
Schneider Electric
Characteristics
Main
Range of product Mita
Product or component type Junction box
Colour tint Black
Quantity per set Set of 20
Complementary
Cable entry 3 tube entry
Junction box type Tee
Product destination Diameter: 20 mm conduit
Product compatibility Insert clip when used to suspend lighting units
Maximum load 3 kg at 60 °C
Material UPVC (unplasticized polyvinyl chloride)
Environment
Standards BS 4607-5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 51.0 g
Package 1 Height 3.3 cm
Package 1 Width 9 cm
Package 1 Length 11.5 cm
Unit Type of Package 2 CAR
Number of Units in Package 2 20
Package 2 Weight 1.139 kg
Package 2 Height 19.5 cm
Package 2 Width 21 cm
Package 2 Length 20 cm
Unit Type of Package 3 P12
Number of Units in Package 3 2500
Package 3 Weight 162.375 kg
Package 3 Height 114 cm
Package 3 Width 100 cm
Package 3 Length 120 cm
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months