Schneider-Electric Electramania
 
25CJB5W picture- electramania
25CJB5W
3-way tee box - for 25 mm conduit - white
Local distributor code Local distributor code: 
1570199
Schneider Electric
Characteristics
Main
Range of product Mita
Product or component type Junction box
Colour tint White
Quantity per set Set of 10
Complementary
Cable entry 3 tube entry
Junction box type Tee
Product destination Diameter: 25 mm conduit
Product compatibility Insert clip when used to suspend lighting units
Maximum load 3 kg at 60 °C
Material UPVC (unplasticized polyvinyl chloride)
Environment
Standards BS 4607-5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 52.0 g
Package 1 Height 3.8 cm
Package 1 Width 9 cm
Package 1 Length 11.5 cm
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Weight 626.0 g
Package 2 Height 18 cm
Package 2 Width 18 cm
Package 2 Length 23 cm
Unit Type of Package 3 P12
Number of Units in Package 3 1440
Package 3 Weight 110.14 kg
Package 3 Height 115 cm
Package 3 Width 100 cm
Package 3 Length 120 cm
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months