Schneider-Electric Electramania
 
88400 picture- electramania
88400
LCDD FOR NON-REVERSING MOTOR
EAN Code EAN Code: 
3303430884002
Schneider Electric
Characteristics
Main
Range of product Prisma P
Range Prisma
Product or component type Complete control station
Device short name LCDD
Control station application Three functions
Control station composition 1 flush push-button, white, spring return 1 NO START marking
1 flush push-button, white, spring return 1 NO STOP marking
1 selector switch, black, manual latching 1 NO + 1 NO
Complementary
Colour of cover Transparent
Width 96 mm
Depth 58 mm
Height 48 mm
Connections - terminals Removable spring terminal block
[Ui] rated insulation voltage 250 V
[Uimp] rated impulse withstand voltage 4 kV
[Ie] rated operational current 3 A at 120 V, AC
1.5 A at 240 V, AC
1 A at 30 V, DC
Light source LED
Current consumption 10 mA
Environment
Ambient air temperature for operation 0…60 °C
IP degree of protection IP30 conforming to IEC 60529
Packing Units
Unit Type of Package 1 Db
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 8.800 cm
Package 1 Length 14.300 cm
Package 1 Weight 200.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 48
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 10.920 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months